Roulements à billes

There are a total of 13 files available
Xiros BB-6000-C160_01_bear.tif
File name: Xiros BB-6000-C160_01_bear.tif
File type: image, TiffDocument

FAT1819-1.jpg
File name: FAT1819-1.jpg
File type: image, JPEG

FAT1819-6.jpg
File name: FAT1819-6.jpg
File type: image, JPEG

FAT1819-4.jpg
File name: FAT1819-4.jpg
File type: image, JPEG

FAT1819-3.png
File name: FAT1819-3.png
File type: image, PNG

igubal_Gussgehaeuse_mit_Stellring_P205-JEM-25-17-SP_02.tif
File name: igubal_Gussgehaeuse_mit_Stellring_P205-JEM-25-17-SP_02.tif
File type: image, TiffDocument

Kugellagervergleich.eps
File name: Kugellagervergleich.eps
File type: image, PhotoshopEPS

IMG_1033_kundengespraech.jpg
File name: IMG_1033_kundengespraech.jpg
File type: image, JPEG

B180-PA-ES.tif
File name: B180-PA-ES.tif
File type: image, TiffDocument

FA1817-10_Höhenverstellung Umlenkrolle_xiros_7.jpg
File name: FA1817-10_Höhenverstellung Umlenkrolle_xiros_7.jpg
File type: image, JPEG

xiros_BB-6000-B180-10ES_b.jpg
File name: xiros_BB-6000-B180-10ES_b.jpg
File type: image, JPEG

BB-6000-M180-40-ES_2569_CMYK.jpg
File name: BB-6000-M180-40-ES_2569_CMYK.jpg
File type: image, JPEG

xiros_collage.psd
File name: xiros_collage.psd
File type: image, PhotoshopNative

Information about the downloads:
On this page you get access to media material which is protected by copyright. The material may only be used for reporting purposes, including print media, online media, blogs, forums, social media channels, radio and television.

The material may only be used if the source "igus GmbH" is cited. Any other usage, whether for commercial or purely private purposes, is not permitted.

If you do not find pictures, videos or texts in the download area, you can also send an image request to pressoffice-internationalde@igus.net.